??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
208
Shaft Size
1-1/2 Inch
Part No.
125559
Description
WSTU-VSC-108
Weight
6.1 lbs
A
1.94 Inch
B
5.69 Inch
C
0.688 Inch
D
3.25 Inch
E
3.50 Inch
F
1 Inch
G
0.63 Inch
H
0.75 Inch
J
3.25 Inch
K
1.94 Inch
L
2.05 Inch
M
3.985/4.015 Inch
N
4.50 Inch
R
0.75 Inch
S
1.19 Inch
T
1.94 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.